WR-10 UG-387/U-Mod Round Cover Flange to 1.0mm Female Waveguide to Coax Adapter Operating from 75 GHz to 110 GHz
Product ID:
PE-W10CA001
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-10 |
Coax Connector Impedance | 50 Ohm |
Coax Connector Series | 1.0mm |
Coax Connector Gender | Female |
Waveguide Adapter Style | Right Angle |
Minimum Frequency | 75 GHz |
Maximum Frequency | 110 GHz |
Maximum VSWR | 1.9:1 |
Description
WR-10 UG-387/U-Mod Round Cover Flange to 1.0mm Female Waveguide to Coax Adapter Operating From 75 GHz to 110 GHz, W Band
PE-W10CA001 WR-10 waveguide to coax adapter is also known as a WR-10 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR-10 to 1.0mm connector and has a female gender. Our WR-10 to 1.0mm female waveguide adapter transition has a right angle design and has a round cover flange. Pasternack right angle WR-10 to 1.0mm waveguide to coaxial cable transition / adapter has a minimum frequency of 75 GHz and a maximum frequency of 110 GHz.
WR10 waveguide to 1.0mm transition adapter to coax PE-W10CA001 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-10 waveguide adapter transition with 1.0mm interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.