Wire Mobile Antenna Operates From 132 MHz to 512 MHz With a Nominal 0 dBi Gain NMO Mount Input Connector
Product ID:
PE51003
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Mobile |
Minimum Frequency | 132 MHz |
Maximum Frequency | 512 MHz |
Connector Series | NMO Mount |
Impedance | 50 Ohm |
Nominal Gain | 0 dB |
Maximum Input VSWR | 2:1 |
Description
Wire Mobile Antenna Operates From 132 MHz to 512 MHz With a Nominal 0 dBi Gain NMO Mount Input Connector
Mobile antenna PE51003 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This single band mobile antenna has a frequency range of 132 MHz to 512 MHz and a 0 nominal dBi gain. Our mobile antenna uses NMO Mount input and is rated for 200 Watts input.
PE51003 mobile radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our mobile aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.