Wideband Amplifiers

RF wideband amplifiers (A.K.A. broadband) from Pasternack provide radio frequency amplification in wide band of frequencies. Pasternack wideband amplifiers are ideal for defense, EW/ECM, radar, test instrumentation, telecom, satcom, microwave radio and industrial applications that benefit from wide band amplification. Our wideband amplifiers range in frequency from 2 to 18 GHz depending on the RF amp configuration.

Pasternack wideband amplifier products excellent performance is achieved by using a hybrid microwave integrated circuit design and advanced GaAs pHEMT technology. Our wide band amplifier modules are unconditionally stable and include built-in voltage regulation, bias sequencing and reverse bias protection for added reliability. Pasternack wide-band / broadband power amplifiers have over-voltage protection that is installed externally for easy repair. This class of wideband RF amplifiers is fully matched internally for 50 Ohm input and output which eliminates the need for any additional sensitive external radio frequency tuning components.

Wideband amplifiers from Pasternack are housed in hermetically sealed modules which operate from -55°C to +85°C. This comprehensive wide band RF amp product offering provides a choice of gain levels, frequency ranges and power outputs for their specific requirements. Pasternack is commitmented to excellence in wide band RF amplifiers which means we stock a wide variety of high quality amplification products for immediate shipment worldwide.


Most all Pasternack wideband amplifiers are EAR99

Product Filters

Hide Filters

Min Frequency

Max Frequency

Gain