0.5 Watts Low Power WR-42 Waveguide Load 18 GHz to 26.5 GHz
Product ID:
PE6802
Pricing
Quantity | Price |
1-9 | $635.00 |
10-24 | $609.60 |
25-99 | $584.20 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 26
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 0.5 Watt |
Waveguide Size | WR-42 |
Minimum Frequency | 18 GHz |
Maximum Frequency | 26.5 GHz |
Impedance | 50 Ohm |
Description
0.5 Watts Low Power WR-42 Waveguide Load 18 GHz to 26.5 GHz
PE6802 0.5 Watts low power waveguide load (also known as waveguide termination) has a WR-42 input. This Pasternack WR-42 waveguide load / termination is rated for a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz. Our WR-42 waveguide terminator has a maximum input power of 0.5 Watts.
WR-42 waveguide load / termination PE6802 has an average maximum VSWR of 1.25:1. This Pasternack WR-42 low power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-42 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.