WR-42 Standard Gain Horn Antenna Operating From 18 GHz to 26.5 GHz, 10 dBi Nominal Gain, 2.92mm Female Input Connector, ProLine
Product ID:
PE9852B/2F-10
Pricing
Quantity | Price |
1-4 | $1,980.00 |
5-9 | $1,900.80 |
10-24 | $1,821.60 |
25-99 | $1,742.40 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Gain Min | 10 |
Frequency, Min | 18 GHz |
Frequency, Max | 26.5 GHz |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.