0.110 Inch Circular Waveguide Scalar Feed Horn Antenna, 77 GHz to 87 GHz Frequency Range, 17 dBi Gain, UG-387/U-Mod Flange
Product ID:
PEWAN1122
Pricing
Quantity | Price |
1-4 | $2,571.43 |
5-9 | $2,520.00 |
10-24 | $2,468.57 |
25-99 | $2,417.14 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Frequency, Min | 77 GHz |
Frequency, Max | 87 GHz |
Beam Width V | 25 |
Beam Width H | 25 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.