0.328 Inch Circular Waveguide Scalar Feed Horn Antenna, 24 GHz to 33 GHz Frequency Range, 16 dBi Gain, UG-1530/U Flange
Product ID:
PEWAN1110
Pricing
Quantity | Price |
1-4 | $2,285.72 |
5-9 | $2,240.01 |
10-24 | $2,194.29 |
25-99 | $2,148.58 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Frequency, Min | 24 GHz |
Frequency, Max | 33 GHz |
Beam Width V | 28 |
Beam Width H | 28 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.