To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

USB PLL Frequency Synthesizer, 25 MHz - 6 GHz, -40 dBm Pout, 50 MHz Reference and SMA output

Product ID: PE11S3901

Pricing

QuantityPrice
1-4$2,999.39
5-9$2,939.40
10-24$2,879.41
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignUSB
ModeInteger/Fractional
ReferenceInternal (External Optional)
Min Frequency25 MHz
Max Frequency6 GHz
Output Power, Min-40 dBm
Control/Tuning InterfaceUSB
Package Family (PCB, Coaxial)Coaxial
Reference Input Connector SeriesMMCX
Reference Input Connector GenderFemale

Description