To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

USB PLL Frequency Synthesizer, 21 GHz - 24 GHz, -17 dBm Pout, 50 MHz Reference and SMA output

Product ID: PE11S3904

Pricing

QuantityPrice
1-4$2,191.78
5-9$2,104.11
10-24$2,016.44
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignUSB
ModeInteger/Fractional
ReferenceInternal (External Optional)
Min Frequency21 GHz
Max Frequency24 GHz
Supply Current 1, Typ470 mA
Output Power, Min-17 dBm
Control/Tuning InterfaceUSB
Package Family (PCB, Coaxial)Coaxial
Reference Input Connector SeriesMMCX
Reference Input Connector GenderFemale

Description