To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

USB PLL Frequency Synthesizer, 10 GHz - 20 GHz, -19 dBm Pout, 50 MHz Reference and SMA output

Product ID: PE11S3903

Pricing

QuantityPrice
1-4$3,792.02
5-9$3,716.18
10-24$3,640.34
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignUSB
ModeInteger/Fractional
ReferenceInternal (External Optional)
Min Frequency10 GHz
Max Frequency20 GHz
Supply Current 1, Typ500 mA
Output Power, Min-19 dBm
Control/Tuning InterfaceUSB
Package Family (PCB, Coaxial)Coaxial
Reference Input Connector SeriesMMCX
Reference Input Connector GenderFemale

Description