Pasternack Enterprises Unterminated Lead sexless to BNC male cable assembly product line is made up of 14 custom and standard designs which use Flexible cable. Unterminated Lead sexless to BNC male assemblies are built using 2 different coax cable types and 2 different Unterminated Lead connectors. Our Unterminated Lead sexless to BNC male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack Unterminated Lead sexless to BNC male cable assemblies are available with 2 different connector and cable combinations. Customers may choose the Unterminated Lead sexless to BNC male cable assemblies with any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested.
Our production facility certified to ISO 9001:2015 ships Unterminated Lead sexless to BNC male cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers in stock. Excellent customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).