Pasternack Enterprises UMCX to UMCX cable assemblies product line, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, has 4 standard and custom designs that use flexible cable. UMCX to UMCX assemblies are manufactured with 1 unique coax cable part number and 1 different UMCX connector. Our UMCX to UMCX cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable assemblies are built with 1 unique connector and cable combination. Our customers may select the UMCX to UMCX cable assemblies with any of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and total RF testing and phase matching is available.
The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships UMCX to UMCX cable assemblies the same day from the deepest, broadest inventory of microwave and RF components on hand. Exceptional customer service and technical support are available to assist you with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).