To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Transfer Electromechanical Relay Failsafe Switch, DC to 12.4 GHz, 160W, 28V, N

Product ID: PE71S6496

Pricing

QuantityPrice
1-4$1,180.00
5-9$1,132.80
10-24$1,085.60
25-99$1,038.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesN
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Impedance50 Ohm
Maximum Input Power (CW)160 Watts
Maximum VSWR1.7:1
Maximum Insertion Loss0.7 dB
Minimum Isolation60 dB

Description