Pasternack Enterprises TNC to SMC cable assembly product portfolio is made up of 6 standard and custom designs that use flexible coaxial cable. TNC to SMC assemblies are built from 1 different coax cable part number and 1 different TNC connector. Our TNC to SMC cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack TNC to SMC cable assemblies are manufactured with 1 different connector and cable combination. You can select the TNC to SMC cable assemblies with any of the following characteristics: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, bulkhead, standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.
The Pasternack facility certified to ISO 9001:2015 builds and ships TNC to SMC cable assemblies the same day from the deepest, broadest inventory of microwave and RF components on hand. Excellent technical support and customer service are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).