Pasternack Enterprises TNC to NMO Mount cable assembly product line has 8 custom and standard configurations using flexible coax cable. TNC to NMO Mount assemblies are fabricated with 1 different coaxial cable type and 2 different TNC connectors. Our TNC to NMO Mount cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack TNC to NMO Mount cable assemblies are available with 2 unique cable and connector combinations. You may choose the TNC to NMO Mount cable assemblies with any of the following configurations: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and complete RF testing and phase matching is available.
Our production facility certified to ISO 9001:2015 builds and ships TNC to NMO Mount cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers on hand. Excellent customer service and technical support are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).