Pasternack Enterprises TNC to BNC cable assembly product portfolio is made up of 265 standard and custom configurations that use flexible coax cable. TNC to BNC assemblies are built with 23 different cable types and 16 different TNC connectors. Our TNC to BNC cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack TNC to BNC cable assemblies are built with 39 different connector and cable combinations. Our customers can choose the TNC to BNC cable assemblies that have any combination of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, reverse polarity or standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing and phase matching is available.
The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships TNC to BNC cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts in stock. Excellent technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).