Pasternack Enterprises staNdard polarity TNC to N staNdard polarity adapters category has 17 part numbers, most of which are RoHS and REACH compliant. 50 Ohm or 75 Ohm impedance staNdard polarity TNC to N staNdard polarity adapters are part of a full adapter product line from Pasternack. staNdard polarity TNC to N staNdard polarity adapters in straight or right angle versions are in stock and ready for shipment. Our company offers staNdard polarity TNC to N staNdard polarity adapters in standard or high performance designs. Our staNdard polarity TNC to N staNdard polarity adapter connectors are built to comply with exacting RF and microwave industry specifications.
Various staNdard polarity TNC to N staNdard polarity adapter gender choices do occur in this product line. These staNdard polarity TNC to N staNdard polarity adapters are built in female to female, female to male, male to female or male to male gender designs. The staNdard polarity TNC to N staNdard polarity adapters category includes bulkhead, 4 hole flange or mountless configurations.
Our ISO 9001:2008 registered facility ships staNdard polarity TNC to N staNdard polarity adapters the same day from the broadest and deepest in stock inventory of microwave and RF parts. Excellent customer service and technical support are on hand to help our customers. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.