Reverse Polarity TNC Male to Reverse Polarity TNC Male Cable Using PE-C400 Coax , LF Solder
Product ID:
PE3W12381LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | TNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Reverse Polarity |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | TNC |
Connector Gender 2 | Male |
Connector Polarity 2 | Reverse Polarity |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-C400 |
RF Cable Type | PE-C400 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE44672.jpg) | ![](/images/product/medium/PE-C400.jpg) | ![](/images/product/medium/PE44672.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE44672 | PE-C400 | PE44672 | KitBOM Datasheet |
---|
Reverse Polarity TNC Male to Reverse Polarity TNC Male Cable Using PE-C400 Coax, LF Solder
PE3W12381LF is a reverse polarity TNC male to reverse polarity TNC male cable using PE-C400 coax. This Pasternack reverse polarity TNC male to reverse polarity TNC male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm TNC for connector 2.
Our reverse polarity male TNC to reverse polarity male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12381LF TNC reverse polarity male to TNC reverse polarity male cable assembly is constructed with PE-C400 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.