To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.

TNC Male Right Angle Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400

Product ID: PE4450

Pricing

QuantityPrice
1-24$27.59
25-49$26.21
50-99$24.83
100-249$23.73
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,705
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Polarity Standard
Connector Series TNC
Connector Gender Male
Impedance 50 Ohm
Body Style Right Angle
Attachment Method Crimp/Solder
Mount Method None
Minimum Frequency DC
Maximum Frequency 3 GHz
Interface Type 1 RG55
Interface Type 2 RG142
Interface Type 3 RG223
Interface Type 4 RG400

Description

TNC Male Right Angle Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400

PE4450 TNC male right angle coaxial connector has an interface type of RG55, RG142, RG223, RG400 and a 50 Ohm impedance. Pasternack TNC male connector uses shield/contact crimp/solder as an attachment method. Our male TNC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

The Pasternack right angle TNC male coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack TNC coaxial connector has a brass body with nickel plating. Our PE4450 TNCright angle connector uses brass contact. This TNC male right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle male TNC connector will ship the same day as purchased. Our TNC right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.