To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.

TNC Male Right Angle Connector Crimp/Solder Attachment for RG59B/U, RG62, RG71

Product ID: PE4453

Pricing

QuantityPrice
1-24$26.07
25-49$24.77
50-99$23.46
100-249$22.42
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG59B/U
Interface Type 2RG62
Interface Type 3RG71

Description