RP TNC Male Right Angle Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inch
Product ID:
PE4678
Pricing
Quantity | Price |
1-24 | $38.39 |
25-49 | $36.47 |
50-99 | $34.55 |
100-249 | $33.02 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6,177
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Reverse Polarity |
Connector Series | TNC |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Interface Type 1 | RG58 |
Interface Type 2 | RG303 |
Interface Type 3 | RG141 |
Interface Type 4 | PE-C195 |
Interface Type 5 | PE-P195 |
Interface Type 6 | LMR-195 |
Interface Type 7 | .195 inch |
Description
RP TNC Male Right Angle Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inch
PE4678 reverse polarity TNC male right angle coaxial connector has an interface type of RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inch and a 50 Ohm impedance. Pasternack reverse polarity TNC male connector uses shield/contact crimp/solder as an attachment method. Our reverse polarity male TNC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack reverse polarity right angle TNC male coaxial connector has a PTFE dielectric type and a VSWR of 1.5. The Pasternack TNC coaxial connector has a brass body with nickel plating. Our PE4678 reverse polarity TNCright angle connector uses brass contact. This reverse polarity TNC male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack reverse polarity right angle male TNC connector will ship the same day as purchased. Our TNC reverse polarity right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table