Pasternack Enterprises TNC female to MMCX plug right angle cable assembly product portfolio offers 18 custom and standard configurations that use Flexible or Formable cable. TNC female to MMCX plug right angle assemblies are fabricated with 3 unique coax cable part numbers and 2 unique TNC connectors. Our TNC female to MMCX plug right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack TNC female to MMCX plug right angle cable assemblies are available with 3 unique cable and connector combinations. You can choose the TNC female to MMCX plug right angle cable assemblies with any combination of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, Bulkhead, standard polarity. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching is available.
Our production facility certified to ISO 9001:2015 builds and ships TNC female to MMCX plug right angle cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers in stock. Excellent technical support and customer service are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).