RP-TNC Female Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400
Product ID:
PE4685
Pricing
Quantity | Price |
1-24 | $23.39 |
25-49 | $22.22 |
50-99 | $21.05 |
100-249 | $20.12 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 545
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Reverse Polarity |
Connector Series | TNC |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG55 |
Interface Type 2 | RG142 |
Interface Type 3 | RG223 |
Interface Type 4 | RG400 |
Description
RP-TNC Female Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400
PE4685 reverse polarity TNC female coaxial connector has an interface type of RG55, RG142, RG223, RG400 and a 50 Ohm impedance. Pasternack reverse polarity TNC female connector uses shield/contact crimp/solder as an attachment method.
The Pasternack TNC coaxial connector has a brass body with nickel plating. This reverse polarity TNC female coaxial RF connector is REACH compliant.
This Pasternack reverse polarity female TNC connector will ship the same day as purchased. Our TNC reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.