To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Pasternack's N-Way Power Divider Calculator allows you to calculate the total path loss (in dB) you can expect based on the number of output ports on the RF power splitter device (up to 16 ports).

Bookmark or "Favorite" this page by pressing CTRL + D.

Calculation

Result:

Total Loss:

Pasternack's RF Power Dividers (also known as RF power tappers or coaxial splitters) are available in both 50 Ohm or 75 Ohm impedance designs. 50 Ohm power dividers / coaxial splitters from Pasternack come in 2 Way, 3 Way, 4 Way, 6 Way, 8 Way or 12 Way output port configurations. 75 Ohm power dividers / splitters come in 2 Way, 4 Way or 8 Way port designs.

Prefix Symbol Value
Tera 'T' 1012
Giga 'G' 109
Mega 'M' 106
kilo 'k' 103
Prefix Symbol Value
pico 'p' 10-12
nano 'n' 10-9
micro 'u' 10-6
milli 'm' 10-3