Experience precise signal control with Pasternack's RF fixed attenuators, designed with 2.4mm connectors for high-power applications up to 50GHz. These attenuators offer a range of attenuation levels to meet the demanding specifications of advanced RF systems.
Availability
Pasternack’s RF fixed attenuators are in-stock and ready to ship with no minimum order quantities.
Broad Frequency Support
Capable of handling frequencies up to 50GHz, ideal for high-frequency applications.
Versatile Attenuation Levels
Options from 1dB to 30dB provide flexibility in signal management.
Precision Engineered Connectors
Utilizes 2.4mm connectors, optimized for high-frequency usage.
Compact Design
Engineered for space efficiency, the attenuators feature a small form factor.
High Thermal Stability
Designed to maintain performance stability across a wide temperature range.
High Power Capability
Engineered to manage power levels up to 5W, ensuring reliable performance under demanding conditions.
1 dB Fixed Attenuator, 2.4mm Male to 2.4mm Female Stainless Steel Body Rated to 2 Watts Up to 50 GHz
2 dB Fixed Attenuator, 2.4mm Male to 2.4mm Female Stainless Steel Body Rated to 2 Watts Up to 50 GHz
3 dB Fixed Attenuator, 2.4mm Male to 2.4mm Female Stainless Steel Body Rated to 2 Watts Up to 50 GHz
6 dB Fixed Attenuator, 2.4mm Male to 2.4mm Female Stainless Steel Body Rated to 2 Watts Up to 50 GHz
Pasternack's goal with launching a new website is to simplify your purchase experience, so you can get back to more important things. Tell us what you think of our new site.