To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Type N to 4.1/9.5 Mini DIN Adapters Standard Polarity

Pasternack Enterprises staNdard polarity N to 4.1/9.5 MiNi DIN staNdard polarity adapters category has 4 part numbers, most of which are RoHS and REACH compliant. 50 Ohm impedance staNdard polarity N to 4.1/9.5 MiNi DIN staNdard polarity adapters are part of a full adapter product line from Pasternack. Our staNdard polarity N to 4.1/9.5 MiNi DIN staNdard polarity adapter connectors are built to precise RF and microwave industry specifications.

Various staNdard polarity N to 4.1/9.5 MiNi DIN staNdard polarity adapter gender versions do occur in this product line. These staNdard polarity N to 4.1/9.5 MiNi DIN staNdard polarity adapters are built in female to female, female to male, male to female or male to male gender designs.

Pasternack Enterprises' ISO 9001:2008 registered facility ships staNdard polarity N to 4.1/9.5 MiNi DIN staNdard polarity adapters the same day from the broadest and deepest in stock inventory of RF and microwave products. Exceptional customer service and technical support are on hand to help our customers. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.

Product Filters

Hide Filters

Design

Bulkhead, Panel or Other Mount

Isolated Ground or Hermetic