To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-137 Waveguide Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz With a Nominal 10 dB Gain N Female Input

Product ID: PE9859/NF-10
Product discontinued.
Replaced with PE9859B/NF-10.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-137
Gain Min10
Beam Width, 3dB V54.2
Beam Width, 3dB H55.4
Frequency, Min5.85 GHz
Frequency, Max8.2 GHz

Description

WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz With a Nominal 10 dB Gain N Female Input Connector

PE9859/NF-10 standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-137 input and a waveguide to coaxial transition adapter. Our WR-137 standard gain horn antenna has a waveguide to coax adapter transition with a N connector input that is female gender.

WR-137 standard gain horn waveguide antenna with N input has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz. Pasternack PE9859/NF-10 WR-137 waveguide horn standard gain antenna is rated at a nominal 10 dB gain. Our 10 dB standard gain horn WR-137 waveguide antenna with N adapter has a vertical beam width of 54.2 and horizontal of 55.4 degrees at 3 dB.

Pasternack is where to buy a WR-137 standard waveguide gain horn antenna with WR-137 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-137 standard waveguide horn antenna with N female interface can ship worldwide the same day that it is purchased as with our other available RF parts.