WR-102 Waveguide Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz With a Nominal 20 dB Gain N Female Input
Product ID:
PE9857/NF-20
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-102 |
Gain Min | 20 |
Beam Width, 3dB V | 16.7 |
Beam Width, 3dB H | 17 |
Frequency, Min | 7 GHz |
Frequency, Max | 11 GHz |
Description
WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz With a Nominal 20 dB Gain N Female Input Connector
PE9857/NF-20 standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-102 input and a waveguide to coaxial transition adapter. Our WR-102 standard gain horn antenna has a waveguide to coax adapter transition with a N connector input that is female gender.
WR-102 standard gain horn waveguide antenna with N input has a minimum frequency of 7 GHz and a maximum frequency of 11 GHz. Pasternack PE9857/NF-20 WR-102 waveguide horn standard gain antenna is rated at a nominal 20 dB gain. Our 20 dB standard gain horn WR-102 waveguide antenna with N adapter has a vertical beam width of 16.7 and horizontal of 17 degrees at 3 dB.
Pasternack is where to buy a WR-102 standard waveguide gain horn antenna with WR-102 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-102 standard waveguide horn antenna with N female interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.