To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Flexible Coax Cables 95 Ohm Standard

Pasternack standard flexible 95 Ohm coax cables category belongs to a family of products that are mostly RoHS and REACH compliant. Our flexible coax cable in standard format is designed to precise RF industry specifications with single shielding.

Standard flexible 95 Ohm coax cables from Pasternack are available as well as other standard flexible coaxial and twinax versions. Size and construction materials of the 95 Ohm coax cable determine flexibility and bend radius; some cables have a minimum one time bend radius. Our standard RF 95 Ohm coax cables are designed to handle a wide range of performance criteria including attenuation, temperature, voltage, and RF power.

Pasternack facility certified to ISO 9001:2015 ships standard 95 Ohm RF coax cables the same day from the broadest, deepest inventory of RF and microwave part numbers in stock. Excellent customer service and technical support are available to assist our customers.

Product Filters

Hide Filters

Max Frequency (GHz)

No. of Shields

Dielectric Type