To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Flexible Twinax Cables 78 Ohm Standard

Pasternack Enterprises' standard flexible 78 Ohm twinax RF cables category belongs to a family of products that are mostly RoHS and REACH compliant. Our twinax cable is designed to precise RF industry specifications with single shielding.


Pasternacks' standard flexible 78 Ohm twinax RF cables are produced in diameters of 0.235 inches. Size and construction materials determine flexibility and bend radius; some cables have a minimum one time bend radius. A variety of core dielectric materials including PE versions result in a wide range of performance characteristics. Our twinax cables are designed to handle a wide range of performance criteria including attenuation, temperature, voltage, and RF power.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships standard flexible 78 Ohm twinax RF cables the same day from the broadest, deepest inventory of RF and microwave part numbers in stock. Excellent customer service and technical support are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Max Frequency (GHz)

No. of Shields

Dielectric Type