To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Flexible Twinax Cables 100 Ohm Standard

Pasternack standard flexible 100 Ohm twinax cables category belongs to a family of products that are mostly RoHS and REACH compliant. Our twinax cables are designed to precise RF industry specifications with double shielding.

Pasternacks' flexible 100 Ohm twinax cables are produced in diameters of 0.330 inches. Size and construction materials of the 100 Ohm twinaxial cables determine flexibility and bend radius; some cables have a minimum one time bend radius. A variety of core dielectric materials including PE versions result in a wide range of performance characteristics. Our bulk twinaxial cables are designed to handle a wide range of performance criteria including attenuation, temperature, voltage, and RF power.

Our facility certified to ISO 9001:2015 ships standard flexible 100 Ohm twinax cables the same day from the deepest, broadest inventory of RF and microwave parts on hand. Excellent technical support and customer service are on hand to assist you.

Product Filters

Hide Filters

Max Frequency (GHz)

No. of Shields

Dielectric Type