SSMB Plug to SMA Male Cable Using RG188-DS Coax
Product ID:
PE3W06018
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SSMB |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMA |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG188-DS |
RF Cable Type | RG188-DS |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE45153.jpg) | ![](/images/product/medium/RG188-DS.jpg) | ![](/images/product/medium/PE4401.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE45153 | RG188-DS | PE4401 | KitBOM Datasheet |
---|
SSMB Plug to SMA Male Cable Using RG188-DS Coax
PE3W06018 is a SSMB plug to SMA male cable using RG188-DS coax. This Pasternack SSMB plug to SMA male cable assembly uses a 50 Ohm SSMB for connector 1 and a 50 Ohm SMA for connector 2.
Our plug SSMB to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06018 SSMB plug to SMA male cable assembly is constructed with RG188-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.