SSMA Female Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing
Product ID:
PE44435
Pricing
Quantity | Price |
1-24 | $93.99 |
25-49 | $89.29 |
50-99 | $84.59 |
100-249 | $80.83 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 19
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SSMA |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder |
Mount Method | None |
Interface Type 1 | Thru Hole |
Description
SSMA Female Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing
PE44435 SSMA female right angle pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack SSMA female connector uses shield/contact solder as an attachment method.
The Pasternack right angle SSMA female pcb connector has a PTFE dielectric type. The Pasternack SSMA pcb connector has a brass body with gold plating. This SSMA female right angle pcb RF connector is RoHS and REACH compliant.
This Pasternack right angle female SSMA connector will ship the same day as purchased. Our SSMA right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.