SSMA Female Connector Crimp/Solder Attachment For RG188-DS, RG316-DS
Product ID:
PE44422
Pricing
Quantity | Price |
1-24 | $38.19 |
25-49 | $36.28 |
50-99 | $34.37 |
100-249 | $32.84 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 92
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SSMA |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG188-DS |
Interface Type 2 | RG316-DS |
Description
SSMA Female Connector Crimp/Solder Attachment For RG188-DS, RG316-DS
PE44422 SSMA female coaxial connector has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. Pasternack SSMA female connector uses shield/contact crimp/solder as an attachment method.
The Pasternack SSMA coaxial connector has a brass body with nickel plating. This SSMA female coaxial RF connector is REACH compliant.
This Pasternack female SSMA connector will ship the same day as purchased. Our SSMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.