SPDT High Power PIN Diode Swtich Operating from 100 MHz to 500 MHz up to 100 Watts Average Power (+47 dBm) Hot Switching and N Type

Product ID: PE71S8004

Pricing

QuantityPrice
1-4$1,466.90
5-9$1,408.22
10-24$1,349.55
25-99$1,290.87
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesN
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency100 MHz
Maximum Frequency500 MHz
Impedance50 Ohm
Maximum Input Power100 Watts
Maximum Input VSWR1.25:1
Maximum Insertion Loss0.5 dB
Minimum Isolation55 dB

Description