To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.

SP4T Electromechanical Relay Normally Open Switch, DC to 40 GHz, 3W, 28V, Indicators, TTL, 2.92 mm

Product ID: PE71S6489

Pricing

QuantityPrice
1-4$1,179.00
5-9$1,131.84
10-24$1,084.68
25-99$1,037.52
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series2.92mm
Connector GenderFemale
Switch DesignSP4T
Minimum FrequencyDC
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum Input Power (CW)3 Watts
Maximum VSWR1.8:1
Maximum Insertion Loss1.3 dB
Minimum Isolation50 dB

Description