SP4T E-M Relay Latching Switch with Self Cut-Off, DC to 40 GHz, 10W, 2M Lifecycles, 28V, Indicators, TTL, Suppression Diodes, 2.92mm
Product ID:
PE71S6457
Pricing
Quantity | Price |
1-4 | $2,077.15 |
5-9 | $1,994.06 |
10-24 | $1,910.98 |
25-99 | $1,827.89 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | 2.92mm |
Connector Gender | Female |
Switch Design | SP4T |
Minimum Frequency | DC |
Maximum Frequency | 40 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.8:1 |
Maximum Insertion Loss | 1.1 dB |
Minimum Isolation | 60 dB |
Description
SP4T E-M Relay Latching Switch with Self Cut-Off, DC to 40 GHz, 10W, 2M Lifecycles, 28V, Indicators, TTL, Suppression Diodes, 2.92mm
PE71S6457 electromechanical RF relay switch from Pasternack is a sp4t switch design with normally open actuator. Our sp4t electromechanical RF normally open switch uses 2.92mm connectors at 50 Ohms. This 2.92mm RF relay sp4t switch has a maximum frequency of 40 GHz and maximum power of Watts. The Pasternack radio frequency sp4t 2.92mm electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage and switching speed of 20ms.
2.92mm sp4t electro mechanical RF relay normally open switch features Indicators, TTL Logic, + COM with an isolation minimum of 60 dB. Sp4t electromechanical relay radio frequency normally open switch PE71S6457 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our sp4t 2.92mm coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table