SPDT Electromechanical Relay Latching Switch, DC to 3 GHz, up to 400W, 12V, Hot Switching, SMT
Product ID:
PE71S6346
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | SMT |
| Switch Design | SPDT |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power (CW) | 175 Watts |
| Maximum VSWR | 1.35:1 |
| Maximum Insertion Loss | 0.3 dB |
| Minimum Isolation | 40 dB |
Description
SPDT Electromechanical Relay Latching Switch, DC to 3 GHz, up to 400W, 12V, Hot Switching, SMT
PE71S6346 electromechanical RF relay switch from Pasternack is a SPDT design. Our SPDT electromechanical RF switch uses SMT connectors at 50 Ohm. This SMT RF relay SPDT switch has a maximum frequency of 3 GHz and maximum power of 175 Watts. The Pasternack radio frequency SPDT SMT electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of .
SMT SPDT electro mechanical RF relay switch features Hot Switching with an isolation minimum of 40 dB. SPDT electromechanical relay radio frequency switch PE71S6346 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SPDT SMT coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table