PE45894 SMPS female right angle coaxial push-on connector has an interface type of SMPS female and a 50 Ohm impedance. Pasternack's SMPS female connector uses solder as an attachment method. Our female SMPS right angle coaxial connector provides a maximum frequency of 40 GHz.
Pasternack's SMPS coaxial connector has a beryllium copper body with gold plating. Our PE45894 SMPS right angle connector uses beryllium copper inner and outer contacts. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
Our high-quality PE45894 features a 30 µin minimum body plating specification. The PE45894 SMPS connector operates at a temperature range of -55 to 165 deg C. This push-on female coaxial RF connector has a maximum insertion loss of 0.76 dB. This right angle SMPS connector has a beryllium copper inner contact plating and a gold outer contact plating.
This Pasternack right angle female SMPS connector will ship the same business day as purchased. Our SMPS right angle female connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.