SMP Male Limited Detent Shroud 2 Hole Flange Mount 0.282 Inch Hole Spacing
Product ID:
PE44951
Pricing
Quantity | Price |
1-24 | $9.76 |
25-49 | $9.27 |
50-99 | $8.78 |
100-249 | $8.39 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMP |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | None |
Mount Method | 2 Hole Flange |
Interface Type 1 | None |
Description
SMP Male Limited Detent Shroud 2 Hole Flange Mount 0.282 Inch Hole Spacing
PE44951 SMP male 2 hole flange shroud limited detent connector has an interface type of none and a 50 Ohm impedance. Pasternack SMP male 2 hole flange connector uses shield/contact none as an attachment method.
The Pasternack SMP shroud connector has a passivated stainless steel body. This SMP male 2 hole flange shroud limited detent RF connector is RoHS and REACH compliant.
This Pasternack male SMP 2 hole flange connector will ship the same day as purchased. Our 2 hole flange SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.