SMP Male Full Detent Hermetically Sealed Connector Solder Attachment Solder Mount Pin Terminal .060 inch Pin length
Product ID:
PE44919
Pricing
Quantity | Price |
1-24 | $11.02 |
25-49 | $10.47 |
50-99 | $9.92 |
100-249 | $9.48 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 34
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMP |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Solder |
Minimum Frequency | DC |
Maximum Frequency | 40 GHz |
Interface Type 1 | Pin |
Description
SMP Male Full Detent Hermetically Sealed Connector Solder Attachment Solder Mount Pin Terminal .060 inch Pin length
PE44919 SMP male solder hermetically sealed terminal full detent connector has an interface type of pin and a 50 Ohm impedance. Pasternack SMP male solder connector uses shield/contact solder as an attachment method. Our male SMP terminal connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.
The Pasternack SMP terminal connector has a kovar body with gold plating. Our PE44919 SMP connector uses kovar contact. This SMP male solder hermetically sealed terminal full detent RF connector is RoHS and REACH compliant.
This Pasternack male SMP solder connector will ship the same day as purchased. Our solder SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.