Pasternack Enterprises SMC to UMCX cable assembly product line has 7 custom and standard assemblies which use flexible coaxial cable. SMC to UMCX assemblies are fabricated with 1 unique coaxial cable type and 1 different SMC connector. Our SMC to UMCX cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack SMC to UMCX cable assemblies are built with 1 unique connector and cable combination. You may select the SMC to UMCX cable assemblies that have any combination of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, bulkhead, standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing and phase matching is available.
The Pasternack facility certified to ISO 9001:2015 builds and ships SMC to UMCX cable assemblies the same day from the deepest, broadest inventory of RF and microwave components on hand. Excellent technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).