Pasternack Enterprises SMC plug to SMC plug right angle cable assembly product portfolio offers 168 standard and custom assemblies using Flexible cable. SMC plug to SMC plug right angle assemblies are manufactured with 12 different coax cable types and 4 different SMC connectors. Our SMC plug to SMC plug right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack SMC plug to SMC plug right angle cable assemblies are available with 24 different connector and cable combinations. Our customers can select the SMC plug to SMC plug right angle cable assemblies that have any combination of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.
Our production facility certified to ISO 9001:2015 builds and ships SMC plug to SMC plug right angle cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers available. Excellent customer service and technical support are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).