SMC Plug Right Angle to TNC Female Bulkhead Cable Using PE-C100-LSZH Coax
Product ID:
PE3W05397
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMC |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | TNC |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-C100-LSZH |
RF Cable Type | PE-C100-LSZH |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
| | | |
---|
PE4051 | PE-C100-LSZH | PE44899 | KitBOM Datasheet |
---|
SMC Plug Right Angle to TNC Female Bulkhead Cable Using PE-C100-LSZH Coax
PE3W05397 is a SMC plug right angle to TNC female bulkhead cable using PE-C100-LSZH coax. This Pasternack SMC plug right angle to TNC female bulkhead cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm TNC for connector 2. SMC right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug SMC right angle to female TNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05397 SMC plug right angle to TNC female bulkhead cable assembly is constructed with PE-C100-LSZH coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.