75 Ohm SMC Plug Bulkhead Connector Solder Attachment Solder Cup Terminal, .295 inch D Hole
Product ID:
PE4291
Pricing
Quantity | Price |
1-24 | $14.35 |
25-49 | $13.63 |
50-99 | $12.92 |
100-249 | $12.34 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 87
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMC |
Connector Gender | Plug |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Bulkhead |
Interface Type 1 | Solder Cup |
Description
75 Ohm SMC Plug Bulkhead Connector Solder Attachment Solder Cup Terminal, .295 inch D Hole
PE4291 SMC plug bulkhead terminal connector has an interface type of solder cup and a 75 Ohm impedance. Pasternack SMC plug bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack SMC plug bulkhead terminal connector has a teflon dielectric type. The Pasternack SMC terminal connector has a brass body with nickel plating. This SMC plug bulkhead terminal RF connector is RoHS and REACH compliant.
This Pasternack plug SMC bulkhead connector will ship the same day as purchased. Our bulkhead SMC plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.