SMC Plug to SMC Plug Cable Using RG188-DS Coax, RoHS

Product ID: PE33154LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50

Description

SMC Plug to SMC Plug Cable Using RG188-DS Coax, RoHS

PE33154LF is a SMC plug to SMC plug cable using RG188-DS coax. This Pasternack SMC plug to SMC plug cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm SMC for connector 2.

Our plug SMC to plug SMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE33154LF SMC plug to SMC plug cable assembly is constructed with RG188-DS coax and the maximum VSWR is 1.4:1.