Pasternack Enterprises SMC plug right angle to TNC female cable assembly product group contains 6 standard and custom cable assemblies that use Flexible coaxial cable. SMC plug right angle to TNC female assemblies are built using 1 unique coaxial cable type and 1 unique SMC connector. Our SMC plug right angle to TNC female cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack SMC plug right angle to TNC female cable assemblies are manufactured with 1 different cable and connector combination. Our customers may select the SMC plug right angle to TNC female cable assemblies with any of the following specifications: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.
Our facility certified to ISO 9001:2015 builds and ships SMC plug right angle to TNC female cable assemblies the same day from the broadest, deepest inventory of microwave and RF components available. Excellent customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).