To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

SMC Plug 75 Ohm to SMC Plug 75 Ohm Cable Assemblies

Pasternack Enterprises SMC plug 75 Ohm to SMC plug 75 Ohm cable assembly product line has 42 custom and standard configurations which use Flexible coax cable. SMC plug 75 Ohm to SMC plug 75 Ohm assemblies are assembled with 3 different cable types and 3 unique SMC connectors. Our SMC plug 75 Ohm to SMC plug 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMC plug 75 Ohm to SMC plug 75 Ohm cable assemblies are available with 6 unique cable and connector combinations. You may select the SMC plug 75 Ohm to SMC plug 75 Ohm cable assemblies with any of the following configurations: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships SMC plug 75 Ohm to SMC plug 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers on hand. Excellent customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant