SMC Jack Right Angle Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .177 inch D Hole
Product ID:
PE44127
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMC |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 10 GHz |
Interface Type 1 | Thru Hole |
Description
SMC Jack Right Angle Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .177 inch D Hole
PE44127 SMC jack right angle bulkhead pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack SMC jack bulkhead connector uses shield/contact solder as an attachment method. Our jack SMC right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 10 GHz.
The Pasternack right angle SMC jack bulkhead pcb connector has a PTFE dielectric type. The Pasternack SMC pcb connector has a brass body with gold over nickel plating. Our PE44127 SMCright angle connector uses brass contact. This SMC jack right angle bulkhead pcb RF connector is REACH compliant.
This Pasternack right angle jack SMC bulkhead connector will ship the same day as purchased. Our bulkhead SMC right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.