SMC Tee Adapter Jack-Plug-Jack
Product ID:
PE9242
Pricing
Quantity | Price |
1-24 | $66.99 |
25-49 | $63.64 |
50-99 | $60.29 |
100-249 | $57.61 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,432
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMC |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMC |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Connector Series 3 | SMC |
Connector Gender 3 | Jack |
Frequency, Min | DC |
Frequency, Max | 100 MHz |
Adapter Body Style | Tee |
Connector Mount Method 1 | None |
Connector Mount Method 2 | None |
Connector Body Material 2 | Brass |
Connector Body Plating 2 | Nickel |
Description
SMC Tee Adapter Jack-Plug-Jack
SMC adapter PE9242 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMC to SMC adapter is a in-series coaxial adapter design. This 50 Ohm SMC adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 100 MHz.
SMC jack to SMC plug adapter is one of the many RF components that ship same day as they are ordered. PE9242 jack SMC to plug SMC adapter has a tee body. This Pasternack tee SMC adapter is also known as a SMC T connector.
Our jack SMC to plug SMC adapter PE9242 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMC to SMC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.